Edmund Optics®

资源库

 经由我们 240 多位全球工程师创建且经过验证的可信技术资源库。

滤光片
Search Results for: 中性密度 (ND) 滤光片 (33)

光学滤光片的未来

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

立即查看 添加到收藏夹

超薄长波通和短波通滤光片

Innovative ultra-thin filters provide flexibility, scratch resistance, and durability comparable to most hard oxide coatings. Learn more at Edmund Optics.

立即查看 添加到收藏夹

超精密抛光的光学元件

Superpolished optics with sub-angstrom surface roughness are ideal for precise laser optics applications

立即查看 添加到收藏夹

2μm 激光器

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

立即查看 添加到收藏夹

快速光学原型制造

Quickly Respond to Collapsing Product Lifecycles

立即查看 添加到收藏夹

反射式光学元件适用于激光应用

Beam Conditioning Optics for UV, IR, and Broadband Lasers

立即查看 添加到收藏夹

4 大光学前沿

Advances in microscopy, imaging, and extreme ultraviolet optics

立即查看 添加到收藏夹

尽量减小超快系统中的热透镜效应

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

立即查看 添加到收藏夹

适用于激光应用的高反射率反射镜

The industry standard method for quantifying reflectivity does not tell the whole story

立即查看 添加到收藏夹

Reflective Laser Beam Shaping

Beam Shaping for High Power and Short Pulse Durations

立即查看 添加到收藏夹

Schwarz Mirrors

Schwarz Mirrors eliminate stray light using black, engineered fused silica substrates that maintain desired characteristics while absorbing unwanted light.

立即查看 添加到收藏夹

液态远心镜头

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

立即查看 添加到收藏夹

用于成像的液态镜头

Quickly Autofocus and Overcome Depth of Field Limitations

立即查看 添加到收藏夹

加固成像镜头

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

立即查看 添加到收藏夹

Ruggedized Imaging Systems for Harsh Environments

The growth of automation has introduced machine vision lenses to more harsh environments involving shock, vibration, contaminants, and temperature swings.

立即查看 添加到收藏夹

Athermalization Ruggedization

Athermalization is a type of ruggedization that mitigates the harmful effects of thermal expansion and defocus in optical and imaging systems.

立即查看 添加到收藏夹

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

立即查看 添加到收藏夹

超快高色散反射镜

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

立即查看 添加到收藏夹

非球面透镜时代来临

Time to Replace Spherical Elements with Aspheric Lenses

立即查看 添加到收藏夹

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.

立即查看 添加到收藏夹

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

立即查看 添加到收藏夹

Top 4 trends 2019

Advances in Smart Materials, Imaging, and Ultrafast Laser Optics

立即查看 添加到收藏夹

下一代球面透镜

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

立即查看 添加到收藏夹

半导体超级反射镜

Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.

立即查看 添加到收藏夹

视线外成像

Seeing around corners is no longer science fiction thanks to ultrafast lasers and sensitive cameras

立即查看 添加到收藏夹

电影镜头、流媒体时代和非球面透镜

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

立即查看 添加到收藏夹

单一材料 非球面消色差透镜

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

立即查看 添加到收藏夹

Extreme Ultraviolet Optics

Pushing Optics to the Extreme

立即查看 添加到收藏夹

大视场远心镜头

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.

立即查看 添加到收藏夹

有柄反射镜

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

立即查看 添加到收藏夹
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号